! Copyright - 2016 NXP B.V. ! 11/03/2016 ! Rev 0 ! MRF1K50N S-Parameters ! VDD = 50 Vdc, IDQ = 2000 mA ! Note: Measurements are for half the device # Hz S MA R 50.0 ! ! freq magS11 angS11 magS21 angS21 magS12 angS12 magS22 angS22 ! 1.5E+008 0.964745 -174.931 2.33 27.6525 0.00128511 -55.8115 0.929188 -170.723 1.55E+008 0.966345 -175.108 2.20315 26.7204 0.00124542 -55.9736 0.932386 -170.918 1.6E+008 0.968108 -175.229 2.08347 25.8745 0.00119301 -56.6355 0.934944 -171.165 1.65E+008 0.968841 -175.354 1.97368 25.1911 0.001159 -57.2599 0.938043 -171.374 1.7E+008 0.970604 -175.471 1.87649 24.4752 0.00112198 -57.5428 0.94051 -171.575 1.75E+008 0.971766 -175.606 1.78035 23.8212 0.00108562 -57.8548 0.942882 -171.77 1.8E+008 0.972876 -175.73 1.69089 22.945 0.0010459 -58.5313 0.945791 -171.972 1.85E+008 0.974108 -175.84 1.61223 22.2345 0.00100962 -58.3853 0.947932 -172.15 1.9E+008 0.974959 -175.942 1.53427 21.5635 0.000975571 -59.1532 0.950026 -172.336 1.95E+008 0.975814 -176.088 1.46403 20.9779 0.000944866 -59.2767 0.95193 -172.511 2E+008 0.976841 -176.186 1.39709 20.4487 0.000915094 -59.9487 0.953719 -172.666 2.05E+008 0.977804 -176.319 1.3356 19.9611 0.000871655 -60.0586 0.955643 -172.835 2.1E+008 0.978738 -176.421 1.27495 19.4562 0.000841151 -60.0245 0.957592 -173.015 2.15E+008 0.979389 -176.528 1.22433 18.8952 0.000811242 -59.9071 0.959107 -173.196 2.2E+008 0.980047 -176.644 1.17069 18.4549 0.000789852 -59.3811 0.96052 -173.358 2.25E+008 0.981091 -176.729 1.12382 17.8889 0.000758849 -59.3785 0.962127 -173.537 2.3E+008 0.981624 -176.817 1.07779 17.454 0.000737252 -59.641 0.963242 -173.672 2.35E+008 0.982686 -176.933 1.03281 16.8443 0.00070783 -60.3929 0.965252 -173.863 2.4E+008 0.983126 -177.007 0.992941 16.3309 0.000683619 -59.7698 0.966341 -174.007 2.45E+008 0.983957 -177.083 0.956794 15.8428 0.000656134 -60.5131 0.968228 -174.152 2.5E+008 0.984667 -177.121 0.920688 15.3526 0.000632406 -60.0583 0.969396 -174.31 2.55E+008 0.98482 -177.229 0.886879 14.8967 0.000608203 -59.6046 0.970254 -174.454 2.6E+008 0.985328 -177.293 0.853021 14.4354 0.000589328 -59.5263 0.971034 -174.6 2.65E+008 0.986225 -177.337 0.825235 13.8519 0.000562023 -59.6908 0.972007 -174.744 2.7E+008 0.986336 -177.403 0.795999 13.5728 0.000546167 -59.2592 0.973017 -174.902 2.75E+008 0.986745 -177.427 0.769487 13.1305 0.000530403 -58.7985 0.973583 -175.052 2.8E+008 0.987259 -177.483 0.743343 12.649 0.000508445 -59.5387 0.974376 -175.206 2.85E+008 0.987561 -177.499 0.718025 12.2587 0.000486505 -58.5755 0.975204 -175.356 2.9E+008 0.988076 -177.546 0.694749 11.8695 0.00047402 -57.8606 0.975748 -175.509 2.95E+008 0.988235 -177.57 0.671596 11.6629 0.000450235 -57.5891 0.976677 -175.649 3E+008 0.988424 -177.587 0.649281 11.139 0.00042582 -57.8889 0.9773 -175.799 3.05E+008 0.988757 -177.633 0.62889 10.8353 0.000410695 -56.8757 0.978261 -175.928 3.1E+008 0.988904 -177.627 0.608578 10.4309 0.000392238 -56.3071 0.978682 -176.048 3.15E+008 0.989413 -177.648 0.589121 10.2214 0.000368331 -56.0476 0.979113 -176.154 3.2E+008 0.989118 -177.671 0.570531 9.81875 0.000357716 -55.1833 0.98001 -176.25 3.25E+008 0.989321 -177.681 0.553489 9.51143 0.000337576 -53.6556 0.980191 -176.371 3.3E+008 0.989764 -177.694 0.536361 9.26417 0.000322432 -54.2198 0.980453 -176.464