Freescale Linux(tm) Target Image Builder (LTIB)Board Support Package (BSP) for the Freescale MPC8272ADS RoHS board. This "README.BSP" file is included on The Freescale Embedded Linux System Tools Suite Board Support Package (BSP) DVD for the Freescale MPC8272ADS RoHS board released on 06/23/2008. The BSP version is 20080623, and it is the final release. ---------------- What's new: * support for updated RoHS-compliant system * Gcc4.2.1, eGlibc2.5.72, Binutils 2.18, CodeSourcery release 82, multilib NPTL cross toolchain supporting G2_LE core * U-Boot Version: 1.3.2 * Kernel Version: 2.6.25 ------------------------------- BSP Details: * Tool Chain Version: - Gcc4.2.1, eGlibc2.5.72, Binutils 2.18, CodeSourcery release 82, multilib NPTL cross toolchain supporting G2_LE core * U-Boot Version: 1.3.2 * Kernel Version: 2.6.25 Hardware platform support: - CPU: MPC8272 CPU Rev A (PVR =0x80822014) - Board: MPC8272 ADS RoHS board --------------- BSP Features: Linux 2.6.25 kernel - Targeting Freescale MPC8272ADS RoHS board with RevA silicon - LTIB integration - Linux 2.6.25 Kernel supporting the G2_LE core - Support SCC1 and SCC4 as two UART ports - Support FCC1/FCC2 as two 10/100M -BaseT Ethernet ports - Support the PCI interface with 32bit at 33/66MHz - Support the USB slave driver - Support the MTD mapping driver for 8 MB flash - Include updated SEC patch - Support JFFS2 file system - TCP/IP stack - FTP client and server - Telnet client and server - Web server (boa) - Both NFS and Ramdisk filesystems supported - Integration of AppTRK for Common PPC Bootloader version and information - U-Boot 1.3.2 - Boot from Flash - G2_LE core initialization - Support the 64MB SDRAM - Flash Read/Write operation - Serial port at 115200 baud rate without flow control - 10/100M-Base T ethernet operation supporting TFTP - Load kernel and file system images from Flash Toolchain version - Gcc4.2.1, eGlibc2.5.72, Binutils 2.18, CodeSourcery release 82, multilib NPTL cross toolchain supporting G2_LE core MPC8272ADS RoHS Configuation File list File Name Description defconfig LTIB default Configuration linux_2.6.25_mpc8272_ads.config Kernel default configuration For the copyright information of the work, please refer to the End User License Agreement (EULA) file in the release. --------------- Known Issues and Limitation: 1. For known issues and limitations, please refer to specific User's Manual found in help/documents/html/ of this DVD image. Linux BSP for MPC86XX - FINAL For more information on this file, including new features, supported devices and known issues, please read the "Release Notes."