MC9S12NE64: A cost-effective single-chip Ethernet system solution
WEB SERVER DESCRIPTION
Multiple web pages on web server
Dynamic web page
Embedded Hyperlinks
Graphics
UDP connection using Winsock
ActiveX
component developed with Visual Basic 6
MC9S12NE64 demo developed using OpenTCP
WEB SERVER SETUP
MC9S12NE64 IP address is 192.168.2.3
Remote host (PC) IP address must be configure to be 192.168.2.1 and both network ports 2000 and 2001 must be available
Remote host web browser SECURITY settings must allow ActiveX downloads and
usage (see the "Internet Options" Dialog Box)
If the remote host system is missing runtime
files for the ActiveX component, the web server will try to automatically
obtain any missing file(s) from a Microsoft server. This requires an
Internet network connection in addition to the connection to the MC9S12NE64.