The Kinetis® V Series MCUs are based upon the ARM® Cortex®-M0+, Cortex-M4 and Cortex-M7 cores and are designed for a wide range of real-time control application such as Brushless DC (BLDC), Permanent Magnet Synchronous Motor (PMSM) and AC Induction Motor (ACIM) and digital power conversion applications.

This training series has been designed to introduce you to the KV series and the target applications.

Webinars

Outline What You'll Learn
Motor Control for the Masses (56:32)
  • Millions of motors are used today in consumer and industrial products, and today's power and motor-control systems need to be more flexible and intelligent than ever before, especially when it comes to complying with trends in improving energy efficiency.
Motor Control Made Easy (55:53)
  • How Kinetis Motor Suite reduces your design time cycle with its simple to use interface and design methodology, increases your system performance, and reduces your support costs with Active Disturbance Rejections Control (ADRC).
Leveraging the ARM Cortex-M7 core for Motor Control Applications (43:51)
  • The opportunity to remotely monitor and manage countless motorized appliances in the home and beyond can now be realized from the comfort of our armchairs, workplaces or further afield. Learn why the latest member of the fast emerging Kinetis V series of ARM® Cortex®-M class MCUs, the Kinetis KV5x MCU family, is well equipped to handle the demands of connected multi-motor applications.

This training series has been designed to introduce you to the concepts of Field Oriented Motor (FOC) control, the Kinetis Motor Suite tool chain and the unique IP that is integrated into Kinetis Motor Suite, and how to leverage that IP to best effect.

KMS Training Videos

Outline What You'll Learn
Motor Control is Easy (13:04)
  • Do you want to design in a motor without having to become an expert in motor control? In this episode of Chalk Talk, Amelia Dalton chats with Phillip Drake of NXP about simplifying motor control with Kinetis. It'll have your motor spinning in no time.
Introducing Concepts of FOC Motor Control (08:40)
  • The concepts behind FOC Motor Control
  • Introducing the FOC system model
  • The advantages and perceived disadvantages of FOC, and how KMS addresses the disadvantages
Kinetis Motor Suite Introduction (07:58)
  • Introduction to the KMS Tool chain, the Graphical User Interface, and the open souce library.
  • How the unique IP in KMS can improve your system performance and reduce development time
Kinetis Motor Suite Advantages (15:34)
  • Understand how KMS can help you build your motor control application and solve some of the problems associated with developing a sensorless FOC motor control application.
Building a Kinetis Motor Suite Application - Identify Motor and Inertia (01:34)
  • Understand how to use KMS to identify your motor electrical characteristc and system inertia.
Building a Kinetis Motor Suite Application - Tune speed bandwidth (02:07)
  • Learn how to correctly tune your motor and speed controller with Kinetis Motor Suite's single digit tuning.
Building a Kinetis Motor Suite Application - Build a Motion Sequence (06:46)
  • Learn how to use the KMS Motion Sequence Builder, and understand how to build your motor control application.
Building a Kinetis Motor Suite Application - Optimizing Trajectories (03:54)
  • Understand how to use the trajectory tester to optimize you state transitions, and the differences between each of the trajectory curve options that are available in KMS.
Building a Kinetis Motor Suite Application - Porting to KDS (07:19)
  • Learn how to port your Kinetis Motor Suite project into Kinetis Design Studio.