PRODUCT SELECTOR

Easily locate your ideal product based on technical specifications.
Try Now >

2.4 GHz Wireless Solutions

Our wireless connectivity portfolio provides the ideal solutions for embedded low-power, cost-effective wireless designs. NXP® offers the right mix of radios combined with the needed processing power and memory to handle simple point-to-point proprietary and Bluetooth® Low Energy networks to more sophisticated mesh protocols including Thread and ZigBee®.

Integrated devices consist of low-power, high-performance 2.4 GHz IEEE® 802.15.4 and Bluetooth Low Energy radios integrated with powerful cores, including ARM® Cortex®-M0+/M4, with varying memory footprints, timers, serial communications and high-precision analog peripherals.

2.4 GHz Wireless Solutions

2.4 GHz Wireless Protocols

2.4 GHz Applications

  • Home Automation
  • Wearables
  • Personal Medical Devices
  • Climate Control
  • Lighting
  • Safety & Security
  • Remote Control
  • Appliances
  • Access Control
  • Medical

Featured Products

  • KW41Z
    802.15.4 & BLE, ARM Cortex-M0+, Up to 512 KB Flash, Up to 128 KB SRAM
  • JN5169
    802.15.4 & ZigBee, 512 KB Flash, 32 KB RAM, 4 KB EEPROM
  • JN5179
    ZigBee and 802.15.4, ARM Cortex-M3 with 512 KB Flash, 32 KB RAM
  • KW2xD
    802.15.4, ARM Cortex-M4, Up to 512 KB Flash, Up to 64 KB SRAM
  • MCR20A
    802.15.4 Transceiver, -102 dBm Sensitivity, Up to +8 dBm Output Power

Featured Video


Product Order Description
JN5161 IEEE802.15.4 wireless microcontroller with 64 kB Flash, 8 kB RAM
JN5164 ZigBee and IEEE802.15.4 wireless microcontroller with 160 kB Flash, 32 kB RAM
JN5168 ZigBee and IEEE802.15.4 wireless microcontroller with 256 kB Flash, 32 kB RAM
JN5168-001-M00 ZigBee PRO and IEEE802.15.4 Module
JN5168-001-M03 ZigBee PRO and IEEE802.15.4 Module
JN5168-001-M05 ZigBee PRO and IEEE802.15.4 Module
JN5168-001-M06 ZigBee PRO and IEEE802.15.4 Module
JN5169 ZigBee and IEEE802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM
JN5169-001-M00-2 ZigBee PRO and IEEE802.15.4 Module
JN5169-001-M03-2 ZigBee PRO and IEEE802.15.4 Module
JN5169-001-M06-2 ZigBee PRO and IEEE802.15.4 Module
JN5174 Ultra-low power ZigBee 3.0 and IEEE 802.15.4 wireless microcontroller with 160 kB Flash, 32 kB RAM and 4 kB EEPROM
JN5178 Ultra-low power ZigBee 3.0 and IEEE 802.15.4 wireless microcontroller with 256 kB Flash, 32 kB RAM and 4 kB EEPROM
JN5179 Ultra-low power ZigBee 3.0 and IEEE 802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM and 4 kB EEPROM
JN5179-001-M10 ZigBee 3.0 and IEEE802.15.4 Module
JN5179-001-M13 ZigBee 3.0 and IEEE802.15.4 Module
JN5179-001-M16 ZigBee 3.0 and IEEE802.15.4 Module
KW20Z Ultra-low power IEEE 802.15.4 SoC for portable health care, wearable sports and fitness and home automation devices.
KW2xD The Kinetis® KW2xD MCU provides a low-power, compact integrated device for smart energy, home automation, healthcare, RF4CE, and ZigBee IP netwo...
KW40Z Ultra-low power Bluetooth Low Energy (BLE) and/or IEEE 802.15.4 SoC for portable health care, wearable sports and fitness and home automation devices.
KW41Z Ultra-low power Bluetooth Low Energy (BLE) and IEEE 802.15.4 Wireless MCUs
MC13224V NXP® Semiconductors's third-generation 2.4 GHz IEEE 802.15.4 platform takes a leap forward in processing power and system integration, while low...
MCR20A The MCR20AVHM expands the NXP® portfolio of wireless connectivity products by delivering a new generation of 2.4GHz transceiver for the IEEE® 80...