Multi-PHY IEEE® 802.15.4 + Bluetooth® Smart/Low Energy Solutions

NXP offers multi-PHY Bluetooth Smart (Bluetooth Low Energy) AND IEEE 802.15.4 solutions for those applications that require a single device to connect to multiple networks with different PHYs for concurrent radio communication. These solitons offer smaller form factor designs at a lower cost than multi-chip solutions. Use cases include a product being able to directly communicate with a mobile device via BLE as well as actively participating in an IEEE 802.15.4 network, like Thread or ZigBee® as well as using the alternate PHY for securely commissioning a product onto a mesh based network.

Standard Key Features: Timers, SPI, UART, I2C, GPIO
Memory Supported Protocols Radio Performance
Product CPU Flash /
SRAM
Supported
Frequency
Band
BLE
Thread
ZigBee Pro
802.15.4 MAC
SMAC
Sensitivity Transmit
Power
Receive
Current
Transmit
Current
KW41Z
Bluetooth Low Energy & IEEE 802.15.4
Cortex-M0+ 256-512 KB / 64-128 KB 2.4 GHz -95 dBm (BLE) -100 dBm (802.15.4) Up to +3.5 dBm 6.8 mA 6.1 mA
KW40Z
Bluetooth Low Energy & IEEE 802.15.4
Cortex-M0+ 160 KB / 20 KB 2.4 GHz -91 dBm (BLE) -102 dBm (802.15.4) Up to +5 dBm 6.5 mA 8.4 mA

Product Order Description
KW40Z Ultra-low power Bluetooth Low Energy (BLE) and/or IEEE 802.15.4 SoC for portable health care, wearable sports and fitness and home automation devices. ...
KW41Z Ultra-low power Bluetooth Low Energy (BLE) and IEEE 802.15.4 Wireless MCUs