QORIQFS: QorIQ ARM and Power Architecture Functional Simulation

Overview

Features

QorIQ® ARM and Power Architecture Functional Simulation

QorIQ<sup>&#174;</sup> ARM and Power Architecture Functional Simulation

Supported Devices

  • B4860: QorIQ® B4860 Baseband Processor
  • LS1043A: QorIQ® Layerscape 1043A and 1023A Multicore Communications Processors
  • P3041: QorIQ® P3041 Quad-Core Communications Processors
  • P4080: QorIQ® P4080/P4040/P4081 Multicore Communications Processors
  • P5040: QorIQ® P5040/5021 64-bit Dual- and Quad-Core Communications Processors
  • T1024: QorIQ® T1024/14 and T1023/13 Dual- and Single-Core Communications Processors
  • T1042: QorIQ® T1042 and T1022 Multicore Communications Processors
  • T2080: QorIQ® T2080 and T2081 Multicore Communications Processors
  • T4240: QorIQ® T4240/T4160/T4080 Multicore Communications Processors
  • P5020: QorIQ® P5020 and P5010 64-bit Dual- and Single-Core Communications Processors
  • B4420: QorIQ® Qonverge B4420 Baseband Processor

System Requirements

  • Mainstream 64-bit Linux® host

Tell me more about Functional Simulation