QORIQ-LS1043A-BHR-ASK: QorIQ® Layerscape 1043A and QorIQ LS1046A Multicore Communications Processor Broadband Home Router Application Solutions Kit

Overview

Features

QorIQ® LS1043A/LS1046A Multicore Communications Processor Broadband Home Router Application Solutions Kit

QorIQ<sup>®</sup> LS1043A/LS1046A Multicore Communications Processor Broadband Home Router Application Solutions Kit

Supported Devices

  • LS1043A: QorIQ® Layerscape 1043A and 1023A Multicore Communications Processors
  • LS1046A: QorIQ® Layerscape 1046A and 1026A Multicore Communications Processors

Benefits

  • Delivers 10 Gbps performance and provides flexibility to offload current and future bandwidth demanding applications. Offloads NAS TSO & LRO operations to hardware. Reduces CPU load.
  • More than six years of rigorous field tests and millions of deployments. Hardened and mature software distribution reduces time to market.
  • Easy to port and integrate third-party software stacks. Significantly reduces software design cycle. Ensures ample headroom for run-time services even during peak performance.
  • Support for Secure boot and Trusted Environment with High-performance SEC Engine and Gigabit Encryption
  • Suitable for software development and ASK performance benchmarking.
  • Scalable software architecture and common code base across design for varying customer needs
  • Commercial support packages gives customer direct access to R&D. Get to Production quickly.

Part Number Includes

  • Access to BHR software stack

Target Applications

  • SMB Router
  • Next Generation Broadband Router
  • Integrated Services
  • Consumer Wireless Access Point
  • Enterprise Access Point
  • Security Gateway

QorIQ LS1043A/LS1046A OpenWRT Linux BSP and ASK Overview

The package includes access to the source code of all the board support packages and OpenWRT Broadband Home Router ASK and binaries of packet forwarding engine.

Royalty

Part Number

Price

Description

ASK-ROYALTY

Fee negotiation per number of units