Our standalone frontends, which work seamlessly with the NFC Reader Library, are the most flexible way to add NFC to a system.

All our frontend solutions reflect our active involvement with regulatory bodies, including the FCC, CE, Paypass, and EMVCo, and build on our deep commitment to interoperability and environmental quality.

image

Features

  • Design-in is easier, since you don’t have to deal with extra operating modes you won’t need
  • Further support through dedicated development boards and SW libraries
  • Cost-effective, since you only pay for the features you’ll actually use
  • Multi-protocol support e.g. ISO/IEC 14443 A & B, ISO/IEC 15693, FeliCa, ISO/NFC 18092, NFC-IP1 peer-to-peer (Passive Initiator Mode)
  • Support of all smart card standards as well as NFC devices and NFC tags

Target Applications

  • POS and mPOS terminals for contactless payment > Smart manufacturing
  • Gaming
  • Smart appliances
  • Secure identification
  • Smart meters

Software Support

NFC Reader Library - Software support for NFC Frontend solutions-Feature complete software support library for NFC Frontend ICs. Designed to give developers a faster and simpler way to deliver NFC-enabled products.

NFC Cockpit configuration tool for NFC ICs - NFC Cockpit is an intuitive GUI that lets you configure and adapt IC settings without writing a single line of software code.The PN5180, the PN7462, and the PN736x are supported by the NFC Cockpit.

Featured Tools

Featured Products

  • PN5180: High-performance multi-protocol full NFC Forum-compliant frontend
  • CLRC663: High-performance multi-protocol NFC frontend
  • PN512: Full NFC Forum-compliant frontend