PRODUCT SELECTOR

Easily locate your ideal product based on technical specifications.
Try Now >

ARM MCUs and MPUs for Automotive

Our ARM-based portfolio offers the highest level of integration, the most comprohensive software/hardware enablement & the broadest range of performance.

ARM S32 Processors & Microcontrollers
  • Automotive grade
  • Ultra-reliable processors and microcontrollers
More Information

Kinetis EA Series

  • Cortex-M0+-based MCUs
Kinetis EA Series
  • Automotive grade
    qualification
  • Up to 48 MHz performance
  • 8-128 KB Flash
  • Up to 16 KB RAM
  • ADCs, flex timers, high current outputs
More Information

i.MX Applications Processors

  • ARM Cortex-A7/A8/A9, ARM9™, ARM11™ cores
i.MX Applications Processors
  • For multimedia and display applications
More Information

MAC57Dxx 32-bit
ARM MCUs

  • ARM Cortex-M0+/M4/A5 cores
MAC57Dxx 32-bit ARM MCUs
  • Optimized for instrument clusters
  • Ultra-Reliable processors
  • Dual OS capability
  • Memory Expansion Flexibility
  • Up to 4 MB embedded Flash
More Information

ARM MCUs and MPUs for Automotive

Design Resources

What's New

  • S32K MCU for general purpose automotive and ultra-reliable industrial applications with CAN-FD, Safety and Security
  • MAC57D5xx MCU Now Available.
    For automotive and industrial cluster applications that need great graphics, head-up display, stepper motor drivers and cyber security

Training and Events

  • Webinar:
    S32K MCU Motor Control Applications with Embedder Coder and Motor Control Development Toolbox