S12ZVMB: Mixed-Signal MCU for Automotive & Industrial Motor Control Applications

Overview

S12ZVMB Block Diagram

S12ZVMB Block Diagram

S12ZVMB Device Image

S12ZVMB Device Image

NXP Doubles Its Portfolio of MagniV Microcontrollers for Automotive Motor Control

Video

Features

Application Peripheral Finder

Find Peripherals to go with your MCU

Choose your application
Choose your peripheral

Comparison Table


S12ZVMB Comparison Table


Product Name S12ZVMBA S12ZVMB
Package 64-LQFP 48-LQFP 64-LQFP 48-LQFP
Flash memory (ECC) 64/48kB
EEPROM (ECC) 512B
RAM (ECC) 4 KB
SCI / SPI 2/1
LIN-PHY 1
FET-predrive (GDU) 2xHS, 2xLS; PWM-capable; 50nC total gate charge 2xHS, 2xLS; not PWM-capable
HS-drivers 2
HVI 3
10Bit ADC (ext) 9ch (+HVI) 5ch (+HVI) 9ch (+HVI) 5ch (+HVI)
16Bit Timer 4+4ch
PWM 6ch PMF (PWM with Fault handling); 4ch routed to GDU; 2ch to GPIOs
Trigger 1ch PTU (Programmable Triggering Unit; trigger between ADC & PWM)
EVDD (20mA source) 1
NGPIO (25mA sink) 1
GPIO 23 15 23 15
Temperature options (Ta) up to 125°C up to 150°C up to 125°C up to 150°C

Training and Events

  • Webinar:
    S32K MCU Motor Control Applications with Embedder Coder and Motor Control Development Toolbox