Overview

Block Diagram

blockDiagram

Block Diagram

Block Diagram
Category Products Features
Microcontrollers (MCU)
8-bit Segment LCD S08LG32 and S08LG16 MCUs 8-bit MCU, 32K flash, 296 segments, LCD support
S12HY Scalable Value Line Cluster Solutions Microcontrollers (MCUs) with CAN 16-bit MCU, up to 256K flash, 25 MHz for stepper motor, LCD support
S12XHY Scalable Cluster Microcontrollers (MCUs) with CAN 16-bit MCU, up to 256K on-chip flash with ECC and 8K data flash with ECC, LCD support
S12ZVH Mixed-Signal MCU for Entry-Level Automotive & Industrial Clusters Enhanced S12Z core at 32 MHz bus speed
System Basic Chip SBC
System Basis Chip Gen2 with High Speed CAN SBC, high speed CAN IF
Signal Conditioning
MSDI with Suppressed Wakeup Multiple switch detection interface
LED Backlight Driver
16-Output Switch with SPI Control 16-output switch with SPI control
I/O Protection
In-Vehicle Netoworks
CAN Transceivers A comprehensive portfolio comprising automotive-grade transceivers for all CAN physical layer options
LIN Transceivers An extensive range of LIN solutions based on the industry standard for low-cost communications in automotive applications
CAN/LIN System Basis Chips System basis chips, including our UJA107xA, UJA106x and TJA1028, offer a compact and scalable solution for today's automotive control units
Power Supply
CAN/LIN System Basis Chips System basis chips, including our UJA107xA, UJA106x and TJA1028, offer a compact and scalable solution for today's automotive control units
Glue Logic
Sensors
Sensors Sensor designed with the right combination of intelligent integration, logic and customizable software
Software Services and Support
Professional Support and Service Resources Different levels of professional services and support based on your individual needs.